text.skipToContent text.skipToNavigation

Catalog No. : E145-3/8SSC

Description:  STD HEX NUT 3/8IN STAINLESS STEEL

UPC: 786210585840

Nut, Standard Hex, Size 3/8 Inch, Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hexagonal nuts

Specifications

Material of Construction

Stainless Steel

Nut Type

Hex

Classifications

Brand Name

Superstrut

Dimensions

Height

21/64 in

Width

9/16 in

Size

3/8 Inch

ETIM EC000129 Hexagon nut

Material

Stainless steel

Halogen free

Y

Castle nut

N

Documents/Support Tools

Sales Drawing

Click here