Catalog No. : E145-3/4SS6
Description: STD HEX NUT 3/4IN 316 STN-STL
UPC: 616013128169
Nut, Standard Hex, Size 3/4 Inch, Type 316 Stainless Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Hexagonal nuts |
Specifications
Material of Construction |
Stainless Steel |
Nut Type |
Hex |
Classifications
Brand Name |
Superstrut |
Dimensions
Height |
41/64 in |
Width |
1-1/8 in |
Size |
3/4 Inch |
ETIM Classification
ETIM
EC000129 Hexagon nut
Material |
Stainless steel |
Material quality |
Stainless steel V4A |
Halogen free |
Y |
Castle nut |
N |
Documents/Support Tools
Sales Drawing |