Catalog No. : E145-1/4SS
Description: STD HEX NUT 1/4IN STN-STL
UPC: 616013106181
Nut, Standard Hex, Size 1/4 Inch, Type 304 Stainless Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Hexagonal nuts |
Specifications
|
Material of Construction |
Stainless Steel |
|
Nut Type |
Hex |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Height |
7/32 in |
|
Width |
7/16 in |
|
Size |
1/4 Inch |
ETIM Classification
ETIM
EC000129 Hexagon nut
|
Material |
Stainless steel |
|
Material quality |
Stainless steel V2A |
|
Halogen free |
Y |
|
Castle nut |
N |
Documents/Support Tools
|
Sales Drawing |