Catalog No. : E-145-3/8-SS
Description: STD HEX NUT 3/8IN STN-STL
UPC: 616013088715
Nut, Standard Hex, Size 3/8 Inch, Stainless Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Hexagonal nuts |
Specifications
Material of Construction |
Stainless Steel |
Nut Type |
Hex |
Classifications
Brand Name |
Superstrut |
Dimensions
Height |
21/64 in |
Width |
9/16 in |
Size |
3/8 Inch |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000129 Hexagon nut
Material |
Stainless steel |
Halogen free |
Y |
Castle nut |
N |
Documents/Support Tools
Sales Drawing |