Catalog No. : CISBEX
Description: SWITCH BOX EXTENSON
UPC: 622538418050
Made or assembled in Canada.
2 inches x 3 inches switch box extension. Maximum adjustable depth is 7/8 inches Complete with mounting screws.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical box extension |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Iberville |
|
Standard |
CSA 5043 |
Dimensions
|
Size |
2 Inches Height x 3 Inches Width x 7/8 Inches Depth |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441101 | N/A | 1977188_2008-01-21 | N/A |
ETIM Classification
ETIM
EC000115 Plaster compensation ring
|
Levelling height |
76.2 mm |
|
Width |
50.8 mm |
|
Application |
Built-in installation box (device box) |
Documents/Support Tools
|
Sales Drawing |