text.skipToContent text.skipToNavigation

Catalog No. : CIMBS-6-K

Description:  2-1/2IN DEEP MASONRY BOX KO 6GANG

UPC: 622538417466

Made or assembled in Canada.

Masonry box 6 gang 3-3/4 inches height x 11-1/32 inches width x 2-1/2 inches depth 84 cubic inches volume.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Masonry box

Specifications

Number Of Outlet

6

Material

Steel

Color

Silver

Cubic Capacity

84 cu in

Knockouts

28

Classifications

Brand Name

Iberville

Standard

CSA 5043

Dimensions

Size

3-3/4 Inches Height x 11-1/32 Inches Width x 2-1/2 Inches Depth

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A N/A N/A

Sustainability

Environmental product declaration

EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA

EPD STEEL CITY UL WELDED BOXES EUC-AMA

EPD STEEL CITY BOXES AND DRAW-LINES US

End-of-life Instruction NuTek boxes

EPD STEEL CITY COVER US

ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Horizontal

Material

Metal

Colour

Silver

Transparent

N

Width of device

50.8 mm

Height of device

95.25 mm

Documents/Support Tools

Sales Drawing

Click here