Catalog No. : CIMBS-3-K
Description: 2-1/2IN DEEP MASONRY BOX KO 3GANG
UPC: 622538417138
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Masonry box |
Specifications
|
Number Of Outlet |
3 |
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
42 cu in |
|
Knockouts |
16 |
Classifications
|
Brand Name |
Iberville |
|
Standard |
CSA 5043, CSA 12798 |
Dimensions
|
Size |
3-3/4 Inches Height x 5-19/32 Inches Width x 2-1/2 Inches Depth |
|
Assembly arrangement |
Surface mounted housing |
|
Mounting direction |
Horizontal |
|
Material |
Metal |
|
Colour |
Silver |
|
Transparent |
N |
|
Width of device |
50.8 mm |
|
Height of device |
95.25 mm |
Documents/Support Tools
|
Sales Drawing |