text.skipToContent text.skipToNavigation

Catalog No. : CIMBS-2-HV

Description:  347V MASONRY BOX 2-3/8IN DEEP 2GANG

UPC: 622538417022

Made or assembled in Canada.

2 gang box 347 volts 2-3/8 inches depth x 4 inches height 20.25 cubic inches/gang
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Gang box

Specifications

Number Of Outlet

2

Material

Steel

Color

Silver

Cubic Capacity

41 cu in

Knockouts

4

Classifications

Brand Name

Iberville

Standard

CSA 5043
CSA 5043

Dimensions

Size

4 Inches Height x 4-1/16 Inches Width x 2-3/8 Inches Depth

ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Horizontal

Material

Metal

Colour

Silver

Transparent

N

Height of device

101.6 mm

Documents/Support Tools

Sales Drawing

Click here