text.skipToContent text.skipToNavigation

Catalog No. : CIMBS-1-K

Description:  2-1/2IN DEEP MASONRY BOX KO 1GANG

UPC: 622538417107

Made or assembled in Canada.

Masonry box 1 gang 3-3/4 inches height x 2 inches width x 2-1/2 inches depth 14 cubic inches volume.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Masonry box

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

14 cu in

Knockouts

8

Classifications

Brand Name

Iberville

Standard

CSA 5043, CSA 12798
CSA 5043, CSA 12798

Dimensions

Size

3-3/4 Inches Height x 2 Inches Width x 2-1/2 Inches Depth

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Width of device

50.8 mm

Height of device

95.25 mm

Documents/Support Tools

Sales Drawing

Click here