text.skipToContent text.skipToNavigation

Catalog No. : CIMBD-3-K

Description:  3-1/2IN DEEP MASONRY BOX KO 3GANG

UPC: 622538417558

Made or assembled in Canada.

Masonry box 3 gang 3-3/4 inches height x 5-19/32 inches width x 3-1/2 inches depth 63 cubic inches volume.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Masonry box

Specifications

Number Of Outlet

3

Material

Steel

Color

Silver

Cubic Capacity

63 cu in

Knockouts

23

Classifications

Brand Name

Iberville

Standard

CSA 5043, CSA 12798
CSA 5043, CSA 12798

Dimensions

Size

3-3/4 Inches Height x 5-19/32 Inches Width x 3-1/2 Inches Depth

ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Horizontal

Material

Metal

Colour

Silver

Transparent

N

Width of device

50.8 mm

Height of device

95.25 mm

Documents/Support Tools

Sales Drawing

Click here