text.skipToContent text.skipToNavigation

Catalog No. : CIMBD-3-HV

Description:  347V MASONRY BOX 3-3/8IN DEEP 3GANG

UPC: 622538417435

Made or assembled in Canada.

3 gang box 347 volts 3-3/8 inches depth x 4 inches height 22.25 cubic inches/gang
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Gang box

Specifications

Number Of Outlet

3

Material

Steel

Color

Silver

Cubic Capacity

67.5 cu in

Knockouts

12

Classifications

Brand Name

Iberville

Standard

CSA 5043, CSA 12798
CSA 5043, CSA 12798

Dimensions

Size

4 Inches Height x 5-7/8 Inches Width x 3-3/8 Inches Depth

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Horizontal

Material

Metal

Colour

Silver

Transparent

N

Height of device

101.6 mm

Documents/Support Tools

Sales Drawing

Click here