text.skipToContent text.skipToNavigation

Catalog No. : CIMBD-1-HV

Description:  347V MASONRY BOX 3-3/8IN DEEP 1GANG

UPC: 622538417411

Made or assembled in Canada.

1 gang box 347 volts 3-3/8 inches depth x 4 inches height 22.25 cubic inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Gang box

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

22.5 cu in

Knockouts

4

Classifications

Brand Name

Iberville

Standard

CSA 5043, CSA 12798
CSA 5043, CSA 12798

Dimensions

Size

4 Inches Height x 2-1/4 Inches Width x 3-3/8 Inches Depth

ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Height of device

101.6 mm

Documents/Support Tools

Sales Drawing

Click here