text.skipToContent text.skipToNavigation

Catalog No. : CIMB-0

Description:  FLAT LOW VOLTAGE MOUNTING BRACKET

UPC: 622538129727

Made or assembled in Canada. Time-saving solution for Class 2 wiring.

Low voltage flat mounting bracket that provides quick installation of low voltage class 2 communication outlets. Positioning tabs ensure straight installation.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical Box Hardware and Accessories

Special Features

Installs easily with a drywall saw and screwdriver

Specifications

Material

Steel

Color

Silver

Knockouts

0

Classifications

Brand Name

Iberville

ETIM EC002328 Accessories for junction boxes/junction cases for mounting in the wall

Suitable for built-in installation box

Y

Documents/Support Tools

Sales Drawing

Click here