text.skipToContent text.skipToNavigation

Catalog No. : CILRW

Description:  REWORK SUPP BRACKET FOR CI-1104

UPC: 622538434609

Made or assembled in Canada.

Rework support bracket for installing CI-1104 Series of boxes with ears, in closed wall rework applications. Complete with an 8-32 x 1-1/2 screw.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical Box Hardware and Accessories

Specifications

Material

Steel

Color

Silver

Knockouts

0

Classifications

Brand Name

Iberville

Standard

CSA 5043
CSA 5043

ETIM EC002328 Accessories for junction boxes/junction cases for mounting in the wall

Suitable for built-in installation box

Y

Documents/Support Tools

Sales Drawing

Click here