text.skipToContent text.skipToNavigation

Catalog No. : CICSB-1

Description:  COMMUNICATION SIDE 2 1/2IN DEEP BOX

UPC: 622538129772

Made or assembled in Canada. Time-saving solution for Class 2 wiring.

Low voltage mounting bracket that provides quick installation of low voltage communication outlets. May be used with all 2-1/2 inches deep gangable boxes.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical Box Hardware and Accessories

Special Features

Installs easily with a drywall saw and screwdriver

Specifications

Material

Steel

Color

Silver

Knockouts

0

Classifications

Brand Name

Iberville

ETIM EC002328 Accessories for junction boxes/junction cases for mounting in the wall

Suitable for built-in installation box

Y

Documents/Support Tools

Sales Drawing

Click here