text.skipToContent text.skipToNavigation

Catalog No. : CI97573

Description:  S. S. PLATE COMBO SWITCH/RECEPT

UPC: 622538000132

Made or assembled in Canada.

6-Gang Stainless Steel Wall Plate - 1 Duplex Receptacle and 5 Toggle Switches
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Wallplates

Specifications

Gang

6

Material

Stainless Steel

Color

Silver

NEMA Color

Grey (Slate)

Classifications

Brand Name

Iberville

Standard

UL E2969, CSA 5043
UL E2969, CSA 5043

ETIM EC000007 Cover frame for domestic switching devices

Mounting direction

Horizontal

Colour

Stainless steel

Transparent

N

Documents/Support Tools

Sales Drawing

Click here