Catalog No. : CI97124
Description: SS BLANK DEVICE MOUNT 4 GANG
UPC: 622538000187
Made or assembled in Canada.
Stainless steel wall plate. 4 gang direct mounting on box with Yoke
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Wallplates |
Specifications
Gang |
4 |
Material |
Stainless Steel |
Color |
Silver |
NEMA Color |
Grey (Slate) |
Classifications
Brand Name |
Iberville |
Standard |
UL E2969, CSA 5043 |
ETIM Classification
ETIM
EC000007 Cover frame for domestic switching devices
Mounting direction |
Horizontal |
Material |
Metal |
Material quality |
Stainless steel |
Colour |
Stainless steel |
Transparent |
N |
Documents/Support Tools
Sales Drawing |