text.skipToContent text.skipToNavigation

Catalog No. : CI97121

Description:  SS BLANK DEVICE MOUNT 1 GANG

UPC: 622538440129

Made or assembled in Canada.

Stainless steel wall plate. Direct Mounting on Box. Holes spaced 2-3/8 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Wallplates

Specifications

Gang

1

Material

Stainless Steel

Color

Silver

NEMA Color

Grey (Slate)

Classifications

Brand Name

Iberville

Standard

UL E2969, CSA 5043
UL E2969, CSA 5043

Dimensions

Thickness

0.187 in

ETIM EC000007 Cover frame for domestic switching devices

Mounting direction

Vertical

Material

Metal

Material quality

Stainless steel

Colour

Stainless steel

Transparent

N

Documents/Support Tools

Sales Drawing

Click here