text.skipToContent text.skipToNavigation

Catalog No. : CI97102

Description:  SS PLATE DUPLEX RECEPT 2 GANG

UPC: 622538440235

Made or assembled in Canada.

Stainless steel wall plate. Two duplex receptacles
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Wallplates

Specifications

Gang

2

Material

Stainless Steel

Color

Silver

NEMA Color

Grey (Slate)

Classifications

Brand Name

Iberville

Standard

UL E2969, CSA 5043
UL E2969, CSA 5043

Dimensions

Thickness

0.187 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000007 Cover frame for domestic switching devices

Mounting direction

Vertical

Material

Metal

Material quality

Stainless steel

Colour

Stainless steel

Transparent

N

Documents/Support Tools

Sales Drawing

Click here