Catalog No. : CI97080
Description: S. S. PLATE TOGGLE SWITCH 10 GANG
UPC: 622538000101
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
Category |
Wallplates |
Specifications
Gang |
10 |
Material |
Stainless Steel |
Color |
Silver |
NEMA Color |
Grey (Slate) |
Classifications
Brand Name |
Iberville |
Standard |
UL E2969, CSA 5043 |
Mounting direction |
Horizontal |
Material |
Metal |
Material quality |
Stainless steel |
Colour |
Stainless steel |
Transparent |
N |
Height |
114.3 mm |
Documents/Support Tools
Sales Drawing |