Catalog No. : CI97013
Description: SS BLANK BOX MOUNT 3 GANG
UPC: 622538000194
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
Category |
Wallplates |
Specifications
Gang |
2 |
Material |
Stainless Steel |
Color |
Silver |
Mounting |
Direct |
NEMA Color |
Grey (Slate) |
Classifications
Brand Name |
Iberville |
Standard |
UL E2969, CSA 5043 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Mounting direction |
Horizontal |
Material |
Metal |
Material quality |
Stainless steel |
Colour |
Stainless steel |
Transparent |
N |
Documents/Support Tools
Sales Drawing |