text.skipToContent text.skipToNavigation

Catalog No. : CI72171-KSS-X

Description:  4-11/16IN SQ BOX 2-1/8IN DEEP STEEL

UPC: 622538412478

Made or assembled in Canada.

4-11/16 inches square box 2-1/8 inches depth 42 cubic inches. Concentric knockouts Wraparound brackets for 2-1/2 inches and 3-5/8 inches steel studs. Raised ground screw.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Switch box

Specifications

Material

Steel

Color

Silver

Cubic Capacity

42 cu in

Number Of Outlet

1

Classifications

Brand Name

Iberville

Standard

CSA 5043
CSA 5043

Dimensions

Size

4 Inches Height x 4 Inches Width x 2-1/8 Inches depth

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Square

Mounting method

Wall-/ceiling mounting

Length

119.063 mm

Width

119.063 mm

Material

Steel

Weatherproof

N

Documents/Support Tools

Sales Drawing

Click here