text.skipToContent text.skipToNavigation

Catalog No. : CI6854-HV

Description:  SS PLATE 347 VOLT TOGGLE 4G W/SCREW

UPC: 622538000255

Made or assembled in Canada.

Stainless steel wall plate for CI1204-HV boxes. Four 347 volts toggle switches. Device mounting screws included.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Wallplates

Specifications

Gang

4

Material

Stainless Steel

Color

Silver

NEMA Color

Grey (Slate)

Classifications

Brand Name

Iberville

Standard

CSA 5043
CSA 5043

Dimensions

Size

4.5 Inches Height x 9.5 Inches Width

ETIM EC002655 Cover for box/housing for surface mounting on the wall/ceiling

Shape

Rectangular

Documents/Support Tools

Sales Drawing

Click here