text.skipToContent text.skipToNavigation

Catalog No. : CI6851-RF

Description:  SS PLATE EMERGENCY ON OFF

UPC: 622538448507

Stainless steel wall emergency red switch plate On/Off.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wallplates

Specifications

Gang

1

Material

Stainless Steel

Color

Red

NEMA Color

Red

Classifications

Brand Name

Iberville

Standard

UL E2969, CSA 29700
UL E2969, CSA 29700

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC002655 Cover for box/housing for surface mounting on the wall/ceiling

Shape

Rectangular

Documents/Support Tools

Sales Drawing

Click here