Catalog No. : CI66-XL-2
Description: 2 GANG PROTECTOR PLATE
UPC: 622538128508
Made or assembled in Canada. Prevents cable damage without obstructing dry wall installation. A complete protector plate family to meet the requirements of CEC Rule 12-516.
Steel protector plate 8-1/2 inches width x 3-3/4 inches height.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Cable protectors |
Specifications
Color |
Silver |
Material |
Steel |
Classifications
Brand Name |
Iberville |
Standard |
CSA 3313 |
Dimensions
Width |
8-1/2 in |
Length |
8-1/2 in |
Height |
3-3/4 in |
ETIM Classification
ETIM
EC002328 Accessories for junction boxes/junction cases for mounting in the wall
Suitable for built-in installation box |
Y |