text.skipToContent text.skipToNavigation

Catalog No. : CI66-SS

Description:  PROTECTOR PLATE STEEL STUD

UPC: 622538621665

Made or assembled in Canada. Prevents cable damage without obstructing dry wall installation. A complete protector plate family to meet the requirements of CEC Rule 12-516.

Steel protector plate 4-3/8 inches width x 1-7/8 inches height.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cable protectors

Specifications

Color

Silver

Material

Steel

Classifications

Brand Name

Iberville

Standard

CSA 3313

Dimensions

Width

4-3/8 in

Length

4-3/8 in

Height

1-7/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 3313 441503 N/A 1389046_2015-09-22 N/A
ETIM EC002328 Accessories for junction boxes/junction cases for mounting in the wall

Suitable for built-in installation box

Y

Documents/Support Tools

Sales Drawing

Click here