text.skipToContent text.skipToNavigation

Catalog No. : CI66-PPH

Description:  CABLE PROTECTOR PLATE 1-1/4X3

UPC: 622538127129

Made or assembled in Canada. Prevents cable damage without obstructing dry wall installation. A complete protector plate family to meet the requirements of CEC Rule 12-516.

Steel protector plate 1-1/4 inches width x 3 inches height.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cable protectors

Specifications

Color

Silver

Material

Steel

Classifications

Brand Name

Iberville

Standard

CSA 3313
CSA 3313

Dimensions

Width

1-1/4 in

Length

1-1/4 in

Height

3 in

ETIM EC002328 Accessories for junction boxes/junction cases for mounting in the wall

Suitable for built-in installation box

Y

Documents/Support Tools

Sales Drawing

Click here

Click here