text.skipToContent text.skipToNavigation

Catalog No. : CI55171-K

Description:  OCTAGONAL EXTENSION 2-1/8IN DEEP KO

UPC: 622538411167

Made or assembled in Canada.

4 inches octagonal extension ring 2-1/8 inches depth 21 cubic inches volume. Extension ring with ground screw. Concentric knockouts. Raised ground screw.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical box extension

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

21 cu in

Knockouts

4

Classifications

Brand Name

Iberville

Standard

CSA 5043
CSA 5043

Dimensions

Size

4 Inches Height x 4 Inches Width x 2-1/8 Inches depth

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000115 Plaster compensation ring

Levelling height

101.6 mm

Application

Built-in installation box (device box)

Extension ring

Y

Documents/Support Tools

Sales Drawing

Click here