text.skipToContent text.skipToNavigation

Catalog No. : CI54571

Description:  CONCRETE RING - 4IN DEEP

UPC: 622538411365

Made or assembled in Canada.

Concrete ring 4 inches height x 4 inches width x 4 inches depth 48 cubic inches.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical Box Hardware and Accessories

Specifications

Material

Steel

Color

Silver

Cubic Capacity

48 cu in

Knockouts

8

Classifications

Brand Name

Iberville

Standard

CSA 5043

Dimensions

Size

4 Inches Height x 4 Inches Width x 4 Inches Depth

Sustainability

Environmental product declaration

EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA

EPD STEEL CITY UL WELDED BOXES EUC-AMA

EcoSolutions Product Profile Steel City Boxes

Steel City Boxes EcoSolutions SKU List

EPD EcoSolutions Product Profile Iberville boxes EN

ETIM EC002328 Accessories for junction boxes/junction cases for mounting in the wall

Suitable for built-in installation box

Y

Documents/Support Tools

Sales Drawing

Click here