Catalog No. : CI54541
Description: CONCRETE RING - 2-1/2IN DEEP
UPC: 622538411334
Made or assembled in Canada.
Concrete ring 4 inches height x 4 inches width x 2-1/2 inches depth 30 cubic inches.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Electrical Box Hardware and Accessories |
Specifications
Material |
Steel |
Color |
Silver |
Cubic Capacity |
30 cu in |
Knockouts |
8 |
Classifications
Brand Name |
Iberville |
Standard |
CSA 5043 |
Dimensions
Size |
4 Inches Height x 4 Inches Width x 2-1/2 Inches Depth |
ETIM Classification
ETIM
EC002328 Accessories for junction boxes/junction cases for mounting in the wall
Suitable for built-in installation box |
Y |
Documents/Support Tools
Sales Drawing |