Catalog No. : CI54171-KSSX-5/8
Description: OCT BOX 2-1/8IN K/O STL STUD 5/8
UPC: 622538130914
Made or assembled in Canada. Steel device boxes designed for use with 5/8 inches drywall are a perfect fit.
- Made or assembled in Canada.
Descriptors
|
Category |
Switch box |
|
Special Features |
Brackets adjust to steels studs from 2-1/2 inches to 6 inches |
|
Application |
For use with nonmetallic sheathed and armoured cable |
Specifications
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
21 cu in |
|
Number Of Outlet |
1 |
Classifications
|
Brand Name |
Iberville |
Dimensions
|
Size |
4 Inches Height x 4 Inches Width x 2-1/8 Inches depth |
|
Shape |
Octagonal |
|
Mounting method |
Wall-/ceiling mounting |
|
Depth |
53.975 mm |
|
Material |
Steel |
|
Weatherproof |
N |
Documents/Support Tools
|
Sales Drawing |