Alternate Catalog No. : CI52-C-50-1 1/2
Catalog No. : CI52-C-50-11/2
Description: 4IN SQ 1 DVICE 1-1/2IN HIGH TILE CV
UPC: 622538424242
Made or assembled in Canada.
4 inches one device square cornered tile cover. Raised 1-1/2 inches (10 cubic inches).
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Cover for box/housing for built-in mounting in the wall/ceiling |
Specifications
Material |
Steel |
Shape |
Square |
Number Of Outlet |
1 |
Color |
Silver |
Knockouts |
0 |
Classifications
Brand Name |
Iberville |
Standard |
CSA 5043 |
Dimensions
Size |
4 Inches |
Documents/Support Tools
Sales Drawing |