text.skipToContent text.skipToNavigation

Catalog No. : CI52-C-10

Description:  4IN SQ 1 DEVICE 1/8IN RAISED COVER

UPC: 622538423054

Made or assembled in Canada.

4 inches square single device cover. Raised 1/8 inch (1 cubic inches).
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for box/housing for built-in mounting in the wall/ceiling

Specifications

Material

Steel

Shape

Square

Number Of Outlet

1

Color

Silver

Knockouts

0

Classifications

Brand Name

Iberville

Standard

CSA 5043
CSA 5043

Dimensions

Size

4 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002655 Cover for box/housing for surface mounting on the wall/ceiling

Length

101.6 mm

Width

101.6 mm

Shape

Square

Documents/Support Tools

Sales Drawing

Click here