text.skipToContent text.skipToNavigation

Catalog No. : CI4304-LSSX

Description:  PWR/COMM BOX 2-1/2IN DEEP BRACKET

UPC: 622538419156

Made or assembled in Canada.

Power/Communication gangable box 3 inches height x 2 inches width x 2-1/2 inches depth 12.5 cubic inches volume. Clamps for nonmetallic sheathed cable or armoured cable, mounting strap for steel stud installations and integral additional support bracket.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Specialty electrical boxes

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

12.5 cu in

Knockouts

0

Classifications

Brand Name

Iberville

Standard

CSA 5043
CSA 5043

Dimensions

Size

3 Inches Height x 2 Inches Width x 2-1/2 inches depth

ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Width of device

50.8 mm

Height of device

76.2 mm

Documents/Support Tools

Sales Drawing

Click here