Catalog No. : CI425
Description: DEVICE BOX 2IN D 10 CU IN FLUSH EAR
UPC: 622538419255
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Switch box |
Specifications
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
10 cu in |
|
Number Of Outlet |
1 |
Classifications
|
Brand Name |
Iberville |
|
Standard |
CSA 5043 |
Dimensions
|
Size |
3 inches Height x 2 inches Width x 2 inches Depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441101 | N/A | 2208784 | N/A |
Sustainability
| Environmental product declaration |
EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA EPD STEEL CITY UL WELDED BOXES EUC-AMA EPD STEEL CITY BOXES AND DRAW-LINES US |
|
Assembly arrangement |
Surface mounted housing |
|
Mounting direction |
Vertical |
|
Material |
Metal |
|
Colour |
Silver |
|
Transparent |
N |
|
Width of device |
50.8 mm |
|
Height of device |
76.2 mm |
Documents/Support Tools
|
Sales Drawing |