text.skipToContent text.skipToNavigation

Catalog No. : CI4204-LSSAX

Description:  PWR/COMM BOX 3X4X2-1/2 12.5 CU IN

UPC: 622538419095

Made or assembled in Canada.

Power/Communication gangable box 3 inches height x 4 inches width x 2-1/2 inches depth 12.5 cubic inches volume/gang. Clamps for armoured cable or nonmetallic sheathed cable, mounting strap for steel stud installations and integral additional support bracket.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Specialty electrical boxes

Specifications

Number Of Outlet

2

Material

Steel

Color

Silver

Cubic Capacity

25 cu in

Knockouts

6

Classifications

Brand Name

Iberville

Standard

CSA 5043
CSA 5043

Dimensions

Size

3 inches Height x 4 inches Width x 2-1/2 inches Depth

ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Width of device

101.6 mm

Height of device

76.2 mm

Documents/Support Tools

Sales Drawing

Click here