text.skipToContent text.skipToNavigation

Catalog No. : CI3104-LSS1X-1

Description:  DVICE BOX 2-1/2IN 16 CU IN BRACKET

UPC: 622538061409

Made or assembled in Canada.

Gangable device box 3 inches height x 2 inches width x 2-1/2 inches depth 16 cubic inches volume. Wraparound bracket for 2-1/2 inches and 3-5/8 inches steel studs. With integral support bracket. Brackets positioned for 2 layers of 1/2 inch drywall.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Switch box

Specifications

Material

Steel

Color

Silver

Cubic Capacity

16 cu in

Number Of Outlet

1

Classifications

Brand Name

Iberville

Standard

CSA 5043

Dimensions

Size

3 Inches Height x 2 Inches Width x 2-1/2 inches depth

Sustainability

Environmental product declaration

EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA

EPD STEEL CITY UL WELDED BOXES EUC-AMA

EcoSolutions Product Profile Steel City Boxes

Steel City Boxes EcoSolutions SKU List

EPD EcoSolutions Product Profile Iberville boxes EN

ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Width of device

50.8 mm

Height of device

76.2 mm

Documents/Support Tools

Sales Drawing

Click here