text.skipToContent text.skipToNavigation

Catalog No. : CI3104-KSSX-NG

Description:  DEVICE BOX 2-1/2IN KO STEEL STUD

UPC: 622538128959

Made or assembled in Canada. The latest generation of steel stud boxes, Iberville SSX-NG Series boxes have an integrated, heavy-duty adjustable bracket that provides solid support even up to 3-1/2 inches away from steel studs.

Gangable device box 3 inches height x 2 inches width x 2-1/2 inches depth 16 cubic inches volume. Concentric knockouts (1/2 and 3/4 inch), mounting strap for steel stud installations. Heavy-duty adjustable bracket that provides solid support even up to 3-1/2 inches away from steel studs and supplied with raised ground screw.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Switch box

Specifications

Material

Steel

Color

Silver

Cubic Capacity

16 cu in

Number Of Outlet

1

Classifications

Brand Name

Iberville

Standard

CSA 5043

Dimensions

Size

3 Inches Height x 2 Inches Width x 2-1/2 inches depth

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A 2676459_2013-11-20 N/A

Sustainability

Environmental product declaration

9AKK108470A9609

ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Width of device

50.8 mm

Height of device

76.2 mm

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here