text.skipToContent text.skipToNavigation

Catalog No. : CI3104-KSSX-5/8

Description:  DVICE BOX 2-1/2IN K/O STL STUD 5/8

UPC: 622538130938

Made or assembled in Canada. Steel device boxes designed for use with 5/8 inches drywall are a perfect fit.

Gangable device box 3 inches height x 2 inches width x 2-1/2 inches depth 16 cubic inches volume. Concentric knockouts (5/8 inch), mounting strap for steel stud installations and integral additional support bracket.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Switch box

Special Features

Brackets adjust to steels studs from 2-1/2 inches to 6 inches

Application

For use with nonmetallic sheathed and armoured cable

Specifications

Material

Steel

Color

Silver

Cubic Capacity

16 cu in

Number Of Outlet

1

Classifications

Brand Name

Iberville

Dimensions

Size

3 Inches Height x 2 Inches Width x 2-1/2 inches depth

ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Width of device

50.8 mm

Height of device

76.2 mm

Documents/Support Tools

Sales Drawing

Click here