text.skipToContent text.skipToNavigation

Catalog No. : CI3102-LSSAX

Description:  DEVICE BOX 2IN BX/LOOMEX ST STUD

UPC: 622538414717

Made or assembled in Canada.

Gangable device box 3 inches height x 2 inches width x 2 inches depth 12 cubic inches volume. Wraparound bracket for 1-5/8 inches steel studs. With integral support bracket.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Switch box

Application

For non metallic sheathed cable or armoured cable

Specifications

Material

Steel

Color

Silver

Cubic Capacity

12 cu in

Number Of Outlet

1

Classifications

Brand Name

Iberville

Standard

CSA 5043
CSA 5043

Dimensions

Size

3 inches Height x 2 inches Width x 2 inches Depth

ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Width of device

50.8 mm

Height of device

76.2 mm

Documents/Support Tools

Sales Drawing

Click here