Catalog No. : CI2104P
Description: DEVICE BOX STL PARTITION 2,2-1/2 IN
UPC: 622538071040
Made or assembled in Canada.
Steel partition for 2 inches and 2-1/2 inches deep outlet boxes.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical box partition |
|
Application |
For power and communication |
Specifications
|
Material |
Steel |
|
Color |
Silver |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Iberville |
|
Standard |
CSA 5043 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441101 | N/A | 1219878_2005-01-23 | N/A |
ETIM Classification
ETIM
EC001793 Separation plate for junction box
|
Material |
Steel |