text.skipToContent text.skipToNavigation

Catalog No. : CI2104-LSSA-2X

Description:  DVICE BOX 2-1/2IN 3-3/4 IN HEIGHT

UPC: 622538413666

Made or assembled in Canada.

Non-gangable device box 3 inches height x 3-3/4 inches width x 2-1/2 inches depth 25 cubic inches volume. Wraparound bracket for 2-1/2 inches and 3-5/8 inches steel studs. Clamps for armoured cable or nonmetallic sheathed cable. With integral support bracket. 2 gang.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Switch box

Specifications

Material

Steel

Color

Silver

Cubic Capacity

25 cu in

Number Of Outlet

2

Classifications

Brand Name

Iberville

Standard

CSA 5043
CSA 5043

Dimensions

Size

3 inches Height x 3-3/4 inches Width x 2-1/2 inches Depth

ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Horizontal

Material

Metal

Colour

Silver

Transparent

N

Width of device

95.25 mm

Height of device

76.2 mm

Documents/Support Tools

Sales Drawing

Click here