text.skipToContent text.skipToNavigation

Catalog No. : CI2004-LHA

Description:  DEVICE BOX 2-3/4IN DEEP LOOMEX/BX

UPC: 622538413574

Made or assembled in Canada.

Gangable device box 3-3/4 inches height x 2-3/16 inches width x 2-3/4 inches depth 18.5 cubic inches volume. Provision for external nailing. Holding prongs and prepositioned depth tabs.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Switch box

Specifications

Material

Steel

Color

Silver

Cubic Capacity

18.5 cu in

Number Of Outlet

1

Classifications

Brand Name

Iberville

Standard

CSA 5043
CSA 5043

Dimensions

Size

3-3/4 inches Height x 2-3/16 inches Width x 2-3/4 inches Depth

ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Width of device

55.5625 mm

Height of device

95.25 mm

Documents/Support Tools

Sales Drawing

Click here