Catalog No. : CI1316-EPGR
Description: 2 INCH 1 HOLE EMT STRAP EPOXY
UPC: 622538130839
One Hole EMT Strap, Trade Size 1-1/2 Inch, Maximum EMT Diameter 1.74 Inches, Hole Size 7/16 Inch, Material Steel, Gray Epoxy Coated
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Metal straps |
Specifications
Material |
Galvanized Steel |
Color |
Gray |
Classifications
Brand Name |
Iberville |
Dimensions
Size |
1-1/2 Inch |
ETIM Classification
ETIM
EC000127 Saddle
Model |
Half clamp |
Type of fastening |
Screw hole |
Material |
Steel |
Halogen free |
Y |
UV resistant |
Y |