Catalog No. : CI1306
Description: 3/4 1 HOLE EMT STRAP
UPC: 622538601070
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Metal straps |
Specifications
|
Material |
Galvanized Steel |
|
Color |
Silver |
Classifications
|
Brand Name |
Iberville |
|
Standard |
CSA 3313 |
Dimensions
|
Size |
3/4 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 3313-53 | 441504 | N/A | 1639606_2012-06-20 | N/A |
Sustainability
| Environmental product declaration |
EPD Carlon Riser-Gard PVC Conduit US |
|
Model |
Half clamp |
|
Type of fastening |
Screw hole |
|
Material |
Steel |
|
Halogen free |
Y |
|
UV resistant |
Y |
Documents/Support Tools
|
Sales Drawing |