text.skipToContent text.skipToNavigation

Catalog No. : CI1204-SSX-HV

Description:  347V BOX 2-1/2IN - KO STEEL STUD

UPC: 622538071965

Made or assembled in Canada.

347 volts 1 gang box 3 inches height x 2-1/4 inches width x 2-1/2 inches depth 16 cubic inches volume. Mounting strap for steel stud installations and integral additional support bracket.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Specialty electrical boxes

Special Features

Tapped holes spaced 3-17/32 inches to accommodate 347 volts switches

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

16 cu in

Knockouts

2

Classifications

Brand Name

Iberville

Standard

CSA 5043
CSA 5043

Dimensions

Size

3 inches Height x 2-1/4 inches Width x 2-1/2 inches Depth

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Width of device

57.15 mm

Height of device

76.2 mm

Documents/Support Tools

Sales Drawing

Click here