text.skipToContent text.skipToNavigation

Catalog No. : CI1141

Description:  UTILITY BOX 2-1/4IN X 1-1/2IN DEEP

UPC: 622538415196

Utility box 4 inches height x 2-1/4 inches width x 1-1/2 inches depth 13 cubic inches with mounting ears.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Utility boxes

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

13 cu in

Classifications

Brand Name

Iberville

Standard

CSA
CSA

Dimensions

Size

4 inches Height x 2-1/4 inches Width x 1-1/2 inches Depth

ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Width of device

57.15 mm

Height of device

101.6 mm

Documents/Support Tools

Sales Drawing

Click here