text.skipToContent text.skipToNavigation

Catalog No. : CI1110-HV

Description:  347V UTILITY BOX 1-7/8IN DEEP

UPC: 622538415127

Made or assembled in Canada.

347 volts box 4 inches height x 2-3/8 inches width x 1-7/8 inches depth 16.5 cubic inches volume. Raised ground screw.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Specialty electrical boxes

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

16.5 cu in

Knockouts

2

Classifications

Brand Name

Iberville

Standard

CSA 5043
CSA 5043

Dimensions

Size

4 inches Height x 2-3/8 inches Width x 1-7/8 inches Depth

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Width of device

60.325 mm

Height of device

101.6 mm

Documents/Support Tools

Sales Drawing

Click here