Catalog No. : CI1060
Description: 16IN SUPPORT BRACKET
UPC: 622538430601
Made or assembled in Canada.
Bar hanger 16 inches legth. Grooved for box ears.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Electrical Box Hardware and Accessories |
Specifications
Material |
Steel |
Color |
Silver |
Knockouts |
0 |
Classifications
Brand Name |
Iberville |
Standard |
CSA 5043 |
Dimensions
Size |
16 Inches Length |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002328 Accessories for junction boxes/junction cases for mounting in the wall
Suitable for built-in installation box |
Y |
Documents/Support Tools
Sales Drawing |