text.skipToContent text.skipToNavigation

Catalog No. : CI1004P

Description:  DEVICE BOX STL PARTITION 2 TO 3 IN

UPC: 622538071286

Made or assembled in Canada.

Steel partition for 2 inches, 2-1/2 inches and 3 inches deep outlet boxes.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical box partition

Application

For power and communication

Specifications

Material

Steel

Color

Silver

Knockouts

0

Classifications

Brand Name

Iberville

Standard

CSA 5043

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A 1219878_2005-01-23 N/A

Sustainability

Environmental product declaration

EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA

EPD STEEL CITY UL WELDED BOXES EUC-AMA

EPD STEEL CITY BOXES AND DRAW-LINES US

End-of-life Instruction NuTek boxes

EPD STEEL CITY COVER US

ETIM EC001793 Separation plate for junction box

Material

Steel

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here